IESNA:LM-63-2002
[TEST]P1389385
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-13)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA5C-927-U-T2BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1050mA 5xLight Square PACKAGE 90CRI 2700K FIXTURE w/ TYPE II ANGLED BACKLIGHT CONTROL
[LAMP] (70) 2700K CCT, 90 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.97A 236.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90
[_SEARCH_COLORTEMP]2700K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]15233.0
TILT=NONE
70 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 236.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 66 75 85 90 95 105 115 125 135 145 155 165 175 180 
108.6 150.4 234.0 447.0 977.7 1408.0 1742.2 2022.2 2314.6 2653.0 3083.4 3630.7 4378.5 5652.8 7303.1 9091.3 11146.9 12567.4 
12993.6 12504.8 11389.2 10344.7 9342.0 8105.3 5289.3 2699.0 1433.1 1090.5 994.4 977.7 956.8 718.6 355.1 267.4 87.7 33.4 0.0 
108.6 146.2 225.6 459.6 960.9 1428.9 1738.0 2013.8 2310.4 2678.1 3087.5 3626.5 4386.9 5577.6 7340.7 9154.0 11088.4 12517.3 
13043.7 12588.3 11485.3 10457.5 9358.7 8105.3 5414.7 2648.9 1466.5 1103.0 998.5 973.5 956.8 722.8 351.0 263.2 87.7 33.4 0.0 
108.6 146.2 217.3 422.0 885.7 1349.5 1733.9 2001.3 2314.6 2673.9 3087.5 3634.9 4315.9 5276.8 6910.4 8924.2 11075.9 12605.0 
13265.2 13052.1 12116.2 11201.2 9922.8 8518.9 6250.3 3267.2 1763.1 1215.8 1027.8 973.5 948.4 860.7 359.3 254.9 104.5 41.8 0.0 
108.6 142.1 208.9 367.7 777.1 1224.2 1671.2 1984.6 2285.4 2632.1 3066.7 3513.7 4077.7 4796.3 6037.2 7996.7 10465.9 12630.1 13561.8 
13657.9 13173.2 12596.7 11589.8 9684.6 7399.2 4370.2 2406.5 1491.5 1111.3 981.8 923.3 852.3 359.3 229.8 117.0 54.3 0.0 
108.6 142.1 192.2 305.0 618.3 1044.5 1504.1 1888.5 2180.9 2536.0 2899.5 3292.3 3789.4 4299.2 4976.0 6191.8 8318.4 11289.0 13503.3 
14276.2 14092.4 13683.0 13603.6 12956.0 10620.5 6889.5 3584.7 2109.9 1316.1 940.1 752.0 672.7 413.6 208.9 146.2 79.4 0.0 
108.6 137.9 175.5 254.9 434.5 806.4 1228.3 1646.1 2022.2 2323.0 2678.1 3058.3 3434.3 3898.1 4412.0 5101.3 6129.1 8013.4 11251.4 
13983.8 15074.2 14928.0 14426.6 14669.0 14338.9 12596.7 7750.2 3430.1 1608.5 931.7 605.8 463.8 351.0 196.4 162.9 112.8 0.0 
108.6 133.7 158.8 200.5 288.3 467.9 810.5 1178.2 1596.0 1992.9 2343.9 2665.6 3045.8 3446.9 3856.3 4391.1 5109.7 6112.4 7578.9 
10027.2 13202.5 15454.4 16127.1 15809.6 15638.3 15663.3 14543.6 10160.9 4462.1 1704.6 685.2 422.0 313.4 250.7 204.7 167.1 0.0 
108.6 125.3 142.1 162.9 200.5 259.0 371.8 580.7 898.3 1253.4 1621.1 2034.7 2435.8 2845.2 3246.3 3685.0 4236.5 4896.6 5774.0 6973.1 
8744.6 10992.3 13716.4 16210.6 16812.3 16490.6 16127.1 14886.2 11865.5 6475.9 2786.7 923.3 438.7 334.2 271.6 234.0 0.0 
108.6 125.3 142.1 158.8 192.2 242.3 342.6 530.6 823.1 1157.3 1525.0 1917.7 2331.3 2744.9 3154.4 3588.9 4123.7 4758.7 5619.4 6856.1 
8473.0 10616.3 13302.8 15893.1 16829.0 16524.0 16060.2 14915.5 12429.6 7207.1 3166.9 1057.0 438.7 342.6 284.1 246.5 0.0 
108.6 121.2 129.5 137.9 146.2 162.9 183.8 225.6 284.1 388.6 559.9 785.5 1077.9 1382.9 1750.6 2143.3 2590.4 3175.3 3843.8 4696.1 5849.2 
7090.1 8769.6 10741.6 13369.6 15078.4 14343.1 12291.7 9408.9 6371.5 4219.8 2515.2 1387.1 668.5 284.1 275.7 0.0 
108.6 112.8 117.0 117.0 117.0 117.0 117.0 117.0 117.0 125.3 133.7 150.4 171.3 204.7 242.3 305.0 392.7 534.8 747.9 1073.7 1537.5 2047.2 2619.6 3045.8 
3409.2 4119.5 5193.3 5686.3 5118.1 4027.6 2937.1 2089.0 1307.7 493.0 75.2 25.1 0.0 
108.6 112.8 112.8 108.6 108.6 104.5 100.3 96.1 96.1 96.1 96.1 96.1 100.3 104.5 112.8 121.2 142.1 179.7 250.7 363.5 526.4 655.9 660.1 534.8 
455.4 589.1 965.1 1424.7 1474.8 1103.0 601.6 288.3 117.0 46.0 20.9 12.5 0.0 
108.6 108.6 104.5 100.3 96.1 96.1 87.7 83.6 79.4 79.4 79.4 75.2 75.2 71.0 71.0 71.0 75.2 83.6 108.6 162.9 217.3 221.4 137.9 87.7 62.7 54.3 
46.0 46.0 41.8 37.6 33.4 20.9 16.7 16.7 12.5 12.5 0.0 
108.6 104.5 96.1 87.7 83.6 83.6 75.2 71.0 62.7 54.3 50.1 46.0 41.8 37.6 29.2 25.1 20.9 16.7 16.7 16.7 12.5 8.4 8.4 4.2 4.2 4.2 8.4 8.4 4.2 8.4 8.4 8.4 8.4 
8.4 12.5 12.5 0.0 
108.6 96.1 87.7 79.4 75.2 66.8 58.5 46.0 37.6 33.4 25.1 20.9 12.5 12.5 8.4 8.4 4.2 4.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.2 4.2 4.2 4.2 8.4 8.4 
8.4 0.0 
108.6 91.9 79.4 71.0 66.8 54.3 46.0 33.4 25.1 16.7 12.5 8.4 4.2 4.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.2 4.2 4.2 8.4 8.4 
0.0 
108.6 87.7 75.2 66.8 58.5 46.0 33.4 25.1 16.7 8.4 4.2 4.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.2 4.2 4.2 4.2 
0.0 
108.6 87.7 75.2 62.7 54.3 41.8 29.2 20.9 12.5 8.4 4.2 0.0 0.0 4.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.2 4.2 4.2 
0.0 
108.6 87.7 75.2 62.7 50.1 41.8 25.1 16.7 12.5 4.2 0.0 0.0 8.4 4.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.2 4.2 
0.0 
108.6 87.7 75.2 62.7 50.1 41.8 29.2 20.9 12.5 4.2 0.0 12.5 8.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
108.6 87.7 75.2 62.7 54.3 41.8 29.2 20.9 16.7 8.4 8.4 12.5 8.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.2 0.0 
0.0 
108.6 87.7 75.2 62.7 50.1 41.8 29.2 20.9 16.7 8.4 8.4 16.7 8.4 4.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.2 4.2 
0.0 
